MP - Coat Hook

Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.

MP - Coat Hook

Stylish lines, available with several flange shapes and with multiple chrome- or brass-plated finishes, help the Coat Hook complement virtually any decor.

  • Stylized flush-mount design, available in multiple shapes and multiple choices of metallic finishes, complements virtually any interior decor
  • Coat hook retracts to create a flush look when not in use, yet pops out easily for use
  • Easy operation – simply press button to release knob, then push knob flush again to store
  • Overall polished look and metal actuation knob create a positive impression and a solid feel of quality
  • Choose bright chrome, satin chrome or brass finishes, with knob and flange in matching or complementary finishes
  • Oval, square and round flange designs to complement interiors
  • Plastic housing and cover with chrome-, brass-, or satin-plated metal flange and knob
  • Alignment tab permits installation in a drilled 1” round hole with 1/8" drilled keyed slot, or in a double-D hole
  • Accommodates a range of panel thickness, from 2 mm to 25.4 mm (0.1" to 1.0")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing MP - Coat Hook

View as Grid List

Items 1-40 of 495

Set Descending Direction
Page
per page