Adjustable Grip Draw Latches

Our Adjustable Grip Draw Latches offer a versatile and reliable solution for securing doors, panels, lids, and enclosures where panel thicknesses or tolerances may vary. These innovative latches feature an adjustable grip range, allowing you to fine-tune the clamping force to ensure a tight and secure closure, regardless of variations in panel dimensions or gasket compression. From industrial equipment and enclosures to access panels and storage compartments, our Adjustable Grip Draw Latches provide flexibility and dependable performance.

Adjustable Grip Draw Latches

Key Features:

  • Adjustable Grip Range: Accommodates variations in panel thickness and gasket compression for a consistently secure fit.
  • Secure Locking Mechanism: Maintains a tight closure under vibration or movement to prevent accidental opening.
  • Multiple Styles and Actuation Options: Offered in various styles and sizes with lever, toggle, or knob actuation for broad application compatibility.

 

Key Benefits:

  • Versatile Installation: Eliminates the need for shims or adjustments, simplifying use across inconsistent surfaces.
  • Reliable Performance: Ensures consistent clamping force and long-term durability in challenging environments.
  • User-Friendly Operation: Quick and intuitive draw action allows for effortless locking and unlocking, even in tight spaces.
  • Applications: Our Adjustable Grip Draw Latches are used in a variety of applications, including industrial equipment, enclosures, HVAC systems, transportation, agricultural equipment, off-road vehicles, and medical equipment.

Part number search

-   Use the filters to find the right part number for your project

You are viewing Adjustable Grip Draw Latches

View as Grid List

1 Item

Set Descending Direction
per page