MT - Snappy Panel Latches
The simple, yet efficient design of the Snappy Latch provides for positive latch engagement with a simple push-to-close motion, then releases automatically when the panel is lifted. The user never even touches the latch. It's a great choice for applications requiring frequent access with an economy of motion

The self-actuating design of the fully concealed Snappy Panel Latch makes it one of the easiest latches to use. Its self-adjusting pawl automatically accommodates misalignment.
- Combination sliding/pivoting action enables latch to engage, hold, and disengage as user closes and opens door
- Built-in self-correcting feature automatically resets latch to function properly, even if deadbolt is forced out of normal position
- Over-center latching action holds panel closed firmly, to reduce noisy vibration
- Non-corrosive materials suitable for exposed applications
- Available in white or brown nylon
- Sealing 4 and IP-66 standards
- Average (40 lbs.)
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: