F2-20-18

Multi-Point Latch, Key Locking (SC001), Surface Mount, Black

Request a Quote
Specifications
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class F2 - Multi-Point Latching Systems

Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Multi-Point Latch, Key Locking (SC001), Surface Mount, Black