FAQS
Search our frequently asked questions or browse by category belowNEMA and IP Standards
4786 views
 July 10, 2019
It should be noted that NEMA/IP waterproof tests are performed on unique end-applications. When Southco reports that a product is suitable for a NEMA 4/IP65, it is to say that specific product (or series of products) has been used in NEMA 4/IP65 approved applications.