MT - Parrot Panel Latches
Parrot Panel Latches are a quick and easy choice for installation on interior or exterior panels that overhang their mating surface. Design enables you to disengage latch and open panel with a single continuous motion. A silicone bumper dampens the sound of the latch when closing, for true "slam-to-close" convenience.

The broad spring-loaded handle provides a convenient grip for opening, while the dampening pad softens the sound of slamming the latch closed.
- Designed specifically to mount on overhanging panels, enabling latch to be fully or partially concealed
- Easy to install vertically or horizontally, in right angle or even oblique angle installations
- Slotted striker plate mounting allows grip adjustment for positive latching
- Polycarbonate/ABS handles provide multiple finish options
- All corrosion-resistant materials make this a good choice for exposed installations
- Available in black, Satin, Chrome, and Diamond Brass finishes
Part number search
- Use the filters to find the right part number for your projectPeople often search by: