AV - Adjustable Monitor Mounts (B Series)

The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.

AV - Adjustable Monitor Mounts (B Series)
  • Adjust displays to the desired position
  • Full assembly instructions and adjustment tools included
  • Clean appearance with integrated wire management covers
  • Robust aluminum construction complements industrial design
  • Multiple mounting options
  • Adjust operating effort with included tool
  • Single and dual swing arm assemblies to customize reach
  • Optimal weight range 1 kg (2.2 lbf) to 14kg (31 lbf)
  • VESA MIS-D, 100, C compliant
  • Fits most displays up to 35”

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing AV - Adjustable Monitor Mounts (B Series)

View as Grid List

24 Items

Set Descending Direction
  1. AV-B30-40XC6-50

    Pole, Black

  2. AV-B30-40XG6-76

    Pole, White

  3. AV-B30-40XG6-50

    Pole, Black

  4. AV-B30-40XC6-76

    Pole, White

  5. AV-B30-40XG6-70

    Pole, Silver

  6. AV-B30-40XC6-70

    Pole, Silver

per page