NY/CC - NYLATCH Cable Clamps
Southco’s DZUS<sup>®</sup> NY-CC Plungers are designed to be used with the NY-WG Grommet range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.

- Create loop and install easily with a simple push on the plunger
- Pull on plunger to release cable and re-use clamp
- Accommodate panel thicknesses from .36 mm (.014") to 5.1 mm (.201")
- Multi-hole design accommodates wire bundles, tubing, etc. from 6.4 mm (.25") to 38.1 mm (1.5") in diameter
- Ideal for blind hole mounting