MP - Polar Magnetic Deadbolt Latch

This slim-profile magnetically actuated latch provides smooth, secure deadbolt operation that prevents accidental opening of sliding drawers, cabinets, or wardrobe doors due to high seas or rough terrain in marine or RV applications. Flush installation and attractive aesthetic finishes complement upscale interior cabin installations

MP - Polar Magnetic Deadbolt Latch

A clean, rugged design provides practical functionality and robust performance for both door or drawer applications. Recognized with a Special Mention in the 2008 DAME, Design Awards METS, the latch offers an innovative design, styling and ease of use. Corrosion-resistant construction stands up to marine and RV application environments.

  • Installs and operates easily in both vertical and horizontal orientations, for use with doors or drawers
  • Powerful neodymium iron boron magnets engage deadbolt automatically when latch and keeper are aligned
  • Complements hands-free soft-close drawer runner system operation
  • Slim-profile format fits within edge of door/drawer panels as thin as 0.75", with no protrusion above the surface
  • Latch releases with a slight push on a trigger mounted within the recessed handle
  • Adjustable keeper provides up to 0.16" adjustment
  • Attractive finish options complement other Southco One Look solutions
  • Available in satin chrome, polished chrome, polished brass, and black finishes
  • Maximum working load = 545N (122 lbs.)

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing MP - Polar Magnetic Deadbolt Latch

We can't find products matching the selection.