CA - Counterbalance External Hinges
CA Counterbalance Hinges allow a heavy lid or panel to be lifted with minimal operating effort and will continue to hold it securely in any position. The CA Counterbalance Hinge features an external mounting style, allowing for increased capacity within the enclosure, and eliminates the need for secondary support components.

These hinges are designed with a spring system that takes the effort out of lifting and supporting lids, doors and panels by counteracting the weight of the lid, providing precise balance for ease of positioning.
- Counterbalances heavy loads and holds doors and panels in position
- External mounting style frees up interior space within enclosure
- Eliminates the need for secondary support components
- Maintains consistent performance without maintenance or readjustment
- Light and heavy-duty models available to provide ease of operation for a wide range of lid sizes
- Available in standard black powder coat finish and customizable color options
- Customizable mounting hole pattern